IESNA:LM-63-2002
[TEST]P1645554
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25104.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4052.3 3792.0 3620.3 3487.5 3296.3 3213.1 3342.4 3602.6 3967.3 4393.9 4887.9 5415.4 5955.4 6555.5 7118.5 
7800.0 8286.9 8685.2 8991.5 9117.2 9076.4 8725.9 7693.8 7122.0 6796.3 6364.3 5488.0 3985.0 2627.2 1639.3 1088.7 
655.0 299.2 177.0 70.8 0.0 0.0 
4052.3 3770.8 3609.7 3473.4 3285.7 3213.1 3351.2 3611.5 3977.9 4401.0 4909.1 5442.0 5974.8 6539.6 7141.5 
7793.0 8336.4 8731.2 9053.4 9184.4 9166.7 8825.1 7860.2 7245.9 6941.4 6511.2 5624.3 4114.2 2715.7 1701.3 1131.2 
690.4 339.9 194.7 83.2 0.0 0.0 
4052.3 3795.6 3616.8 3499.9 3335.3 3234.4 3333.5 3565.4 3877.0 4273.6 4755.1 5264.9 5797.8 6369.6 6960.9 
7577.0 8196.6 8745.4 9253.5 9589.8 9715.5 9703.1 9276.5 8440.9 7977.1 7543.3 6672.3 5110.9 3285.7 2051.8 
1364.9 869.2 479.8 318.7 134.5 0.0 0.0 
4052.3 3808.0 3653.9 3547.7 3399.0 3294.6 3330.0 3492.8 3765.5 4096.5 4498.4 4981.7 5473.8 5996.1 6548.4 
7130.9 7780.6 8479.8 9175.6 9775.7 10237.8 10531.6 10609.5 10522.8 10285.6 9828.8 9108.3 7738.1 5025.9 2997.2 
1747.3 1110.0 633.8 315.1 118.6 0.0 0.0 
4052.3 3839.8 3687.6 3590.2 3491.1 3395.5 3370.7 3452.1 3625.6 3882.3 4208.1 4581.6 4983.5 5447.3 5957.1 
6468.8 7067.1 7752.2 8524.1 9343.8 10030.6 10591.8 11030.9 11390.2 11735.5 12054.1 12209.9 11648.7 9473.0 5597.8 
2590.0 1147.2 610.8 260.2 95.6 1.8 0.0 
4052.3 3885.9 3746.0 3655.7 3599.1 3538.9 3507.0 3537.1 3623.8 3784.9 4006.2 4250.5 4526.7 4857.8 5266.7 
5657.9 6139.5 6734.3 7421.2 8242.6 9078.2 9867.8 10611.3 11319.4 12179.8 13192.4 14307.7 15207.1 14819.4 11730.2 
6348.4 2480.2 863.9 419.6 136.3 3.5 0.0 
4052.3 3926.6 3808.0 3737.1 3707.1 3701.7 3708.8 3735.4 3786.7 3875.2 4022.2 4211.6 4370.9 4519.6 4742.7 
5056.0 5422.5 5879.2 6497.1 7265.4 8184.2 9133.1 10161.6 11188.4 12263.0 13613.8 15148.6 16729.5 17391.6 15692.1 
11928.4 6962.7 2455.4 883.4 332.8 30.1 0.0 
4052.3 3928.3 3813.3 3744.2 3715.9 3715.9 3730.1 3758.4 3808.0 3896.5 4047.0 4232.8 4383.3 4516.1 4728.5 
5031.3 5367.6 5824.4 6440.4 7182.2 8125.8 9099.5 10105.0 11193.7 12263.0 13608.5 15132.7 16736.6 17412.9 15750.6 
12116.1 7447.7 2568.7 906.4 348.8 31.9 0.0 
4052.3 3949.6 3873.5 3829.2 3827.4 3855.8 3908.9 3965.5 4038.1 4131.9 4300.1 4478.9 4556.8 4643.6 4827.7 
5066.7 5376.5 5829.7 6444.0 7194.6 8078.0 9088.8 10159.9 11255.7 12374.5 13652.7 15044.2 16207.3 16386.1 14741.5 
11815.1 7490.2 3030.8 770.1 334.6 46.0 0.0 
4052.3 4000.9 3974.4 3981.5 4027.5 4098.3 4170.9 4250.5 4337.3 4457.7 4618.8 4717.9 4765.7 4861.3 5017.1 
5259.6 5558.8 6088.1 6730.8 7511.5 8538.3 9628.8 10797.2 12066.5 13435.0 14902.6 16209.1 17032.3 16518.9 14516.6 
11379.6 5941.2 1887.2 690.4 301.0 83.2 0.0 
4052.3 4050.5 4073.5 4133.7 4239.9 4376.2 4510.8 4655.9 4810.0 4976.4 5172.9 5277.3 5383.5 5535.8 5750.0 
6049.2 6449.3 6941.4 7536.3 8216.1 8954.3 9779.3 10613.1 11623.9 12650.7 13654.5 14318.4 14353.8 12774.6 10496.2 
7313.2 3062.7 966.6 412.5 152.2 46.0 0.0 
4052.3 4082.4 4126.6 4209.8 4346.1 4501.9 4657.7 4815.3 4967.5 5139.2 5314.5 5385.3 5443.7 5525.2 5620.8 
5757.1 5953.6 6201.4 6520.1 6904.3 7345.1 7816.0 8336.4 8993.2 9680.1 10264.3 10508.6 10237.8 8745.4 7047.6 
4905.6 2110.2 706.4 354.1 173.5 63.7 0.0 
4052.3 4071.7 4131.9 4232.8 4376.2 4530.3 4680.7 4813.5 4926.8 5038.3 5133.9 5133.9 5089.7 5050.7 4990.5 
4937.4 4916.2 4900.2 4875.5 4836.5 4786.9 4730.3 4721.4 4827.7 5027.7 5180.0 5054.3 4464.8 3280.4 2322.7 
1458.7 748.8 433.7 251.4 143.4 56.7 0.0 
4052.3 4124.8 4204.5 4300.1 4422.3 4521.4 4585.1 4611.7 4578.1 4478.9 4312.5 4029.3 3632.7 3152.9 2574.0 
2069.5 1632.2 1349.0 1207.4 1143.6 1110.0 1087.0 1055.1 1032.1 1051.6 1067.5 1028.6 952.4 821.4 681.6 568.3 444.4 320.4 203.6 
111.5 35.4 0.0 
4052.3 4165.6 4238.1 4298.3 4347.9 4349.7 4268.2 4080.6 3767.2 3367.2 2898.0 2354.5 1864.1 1566.7 1425.1 1361.4 
1324.2 1306.5 1303.0 1303.0 1299.4 1285.3 1255.2 1210.9 1168.4 1148.9 1108.2 1017.9 874.5 695.7 554.1 437.3 308.0 184.1 109.8 28.3 
0.0 
4052.3 4183.3 4238.1 4248.8 4209.8 4064.7 3761.9 3367.2 2908.6 2388.2 1952.7 1720.8 1625.2 1580.9 1543.7 1518.9 1515.4 
1527.8 1557.9 1591.5 1625.2 1648.2 1655.3 1626.9 1568.5 1483.5 1359.6 1219.8 1049.8 823.2 594.8 396.6 263.8 177.0 92.1 17.7 0.0 
4052.3 4201.0 4224.0 4170.9 4004.5 3680.5 3250.3 2774.1 2294.3 1961.5 1839.4 1788.0 1738.5 1690.7 1649.9 1621.6 
1619.8 1660.6 1692.4 1678.3 1678.3 1680.0 1634.0 1540.2 1451.7 1373.8 1278.2 1156.0 1012.6 853.3 651.5 451.4 316.9 200.0 86.7 12.4 
0.0 
4052.3 4185.0 4181.5 4064.7 3779.6 3356.5 2896.2 2427.1 2074.8 1975.7 1949.1 1908.4 1842.9 1763.2 1701.3 1664.1 
1589.7 1487.1 1476.4 1444.6 1377.3 1380.9 1389.7 1407.4 1419.8 1407.4 1380.9 1338.4 1272.9 1159.6 904.6 694.0 488.6 288.6 120.4 7.1 
0.0 
4052.3 4179.7 4151.4 3983.2 3602.6 3152.9 2651.9 2237.7 2087.2 2078.4 2064.2 2019.9 1945.6 1850.0 1752.6 1554.3 
1419.8 1331.3 1209.1 1182.6 1177.3 1195.0 1233.9 1262.2 1248.1 1216.2 1175.5 1122.4 1053.3 966.6 802.0 669.2 534.6 332.8 141.6 7.1 
0.0 
4052.3 4179.7 4140.8 3908.9 3496.4 3004.2 2522.7 2193.4 2152.7 2174.0 2172.2 2133.2 2057.1 1950.9 1706.6 1490.6 
1333.1 1152.5 1087.0 1056.9 1049.8 1056.9 1067.5 1055.1 994.9 961.3 933.0 894.0 832.1 761.2 656.8 550.6 432.0 299.2 134.5 5.3 
0.0 
4052.3 4144.3 4094.8 3877.0 3411.4 2926.3 2450.1 2181.0 2181.0 2216.4 2227.1 2197.0 2135.0 2002.2 1704.8 1464.1 
1241.0 1111.8 1069.3 1076.4 1150.7 1168.4 1058.7 1056.9 966.6 954.2 906.4 862.1 809.0 695.7 587.7 470.9 348.8 240.8 99.1 5.3 
0.0 
4052.3 4126.6 4082.4 3857.5 3411.4 2926.3 2450.1 2179.3 2184.6 2221.8 2232.4 2209.4 2149.2 1996.9 1710.1 1453.4 
1239.2 1108.2 1069.3 1088.7 1191.4 1202.0 1060.4 1069.3 970.1 970.1 908.2 855.1 793.1 672.7 566.5 458.5 327.5 203.6 93.8 5.3 
0.0 
